Y * 00T-pièce jointe entretoise avec support

SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.

The Y*00-A series will end production in March 2025. -- Please select the Y**-D series for new applications

  • L'entretoise compacte avec support réduit l'espace de montage
  • Facilité d'entretien
  • Fixe les FRL en serrant les vis
  • Le joint torique empêche les fuites
Y * 00T-pièce jointe entretoise avec support
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Modèle Configuration Status