- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Générateur de vide
- ZK2*A
- ZK2A Vacuum Unit, Air-Operated Single Unit Type Vacuum Generator
ZK2A Vacuum Unit, Air-Operated Single Unit Type Vacuum Generator
The ZK2A series is a single unit energy-saving generator with reduced air consumption and is available with valve. It has an increase in suction flow compared to other single stage SMC generators. With its compact size and lightweight, it is easier to maintain.
- Air operated specification
- Fluid: air, inert gas
- Energy-saving vacuum generator
- Compact and lightweight
- Multiple mounting options
- Easy maintenance