- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Unité d'aspirateur robot collaboratif
- ZXP7*21-X1, Unité de vide pour FANUC, série CRX
ZXP7*21-X1, Unité de vide pour FANUC, série CRX
The vacuum unit is certified for plug and play integration with FANUC collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Compatible with FANUC Collaborative Robot CRX Series, CRX-10iA, 10iA/L