AP Tech Flow Devices

A family of other devices compliment the pressure regulator and valve offering, which include:

  • Check valves: A device which protects against reverse flow of a fluid.
  • Vacuum generators: A venturi device which creates vacuum via flow of N2. A variety of vacuum generators are available ranging from a simple venturi to modules which combine the venturi with a N2 inlet valve and check valve.
  • Flow switches: A safety device which senses excess flow in a gas line.

Check Valve
Series Configure Model Material Pressure Max PSIG Cv STD/OPT Cracking Pressure PSIG Connection Size Inch Connection Type
AP Configure 64 S VAR 3500 0.4 Max 3 1/4 W
Vacuum Generators
Series Configure Model Material Vacuum Efficiency in HG/Torr Modules Connection Size Inch Connection Type
AP Configure 7 S VAR 26/100
1/4, 3/8 W
AP Configure 70 S VAR 26/100
1/4, 3/8 W
AP Configure 71 S VAR 26/100 AP Tech Filled Dot 1/4, 3/8 W
AP Configure 72 S VAR 26/100 AP Tech Filled Dot 1/4, 3/8 W
Flow Switches
Series Configure Model Material Pressure Max PSIG/BAR Trip Point SLPM @ 100 PSI N2 Connection Size Inch Connection Type
AP Configure 74 S VAR 3500/267 2,5,10,25,50,100 1/4 W
AP Configure 74B S VAR 3500/241 225,350,500,950 1/2 W
Configure 2400/163 1100,1650,2600 3/4 W
Configure 2200/152 3000,4000 1 W
Configure 1300/90 5000,6000 1-1/2 W
Pressure Controllers


Series Configure Model Connection Size Inch Connection Type


ITV Configure 2050 1/4 N


LEGEND
AP Tech Dot AP Tech Filled Dot RED W N LOTO S VAR NC NO
Optional Standard NEW Welded Threaded Lockout/Tagout 316L SS VAR Normally Closed Normally Open