- SMC Home
 - Modèles de produits et CAO
 - Actionneurs
 - spécialisés Actionneurs
 - Basse vitesse / faible friction
 - Faible frottement
 - MQP
 
MQP
A low friction, single acting cylinder, series MQP delivers delicate and precise linear movement. The piston and the rod of the MQP share the same shaft, which drastically reduces sliding resistance. Series MQP fully covers a pressure force control range of 0.01 N to 200 N.
               MQP, simple effet, joint métallique, à faible friction
A low friction, single acting cylinder, series MQP delivers delicate and precise linear movement. The piston and the rod of the MQP share the same shaft, which drastically reduces sliding resistance. Series MQP fully covers a pressure force control range of 0.01 N to 200 N.- Low friction, metal seal cylinders.
 - Bore sizes: 4, 6, 10, 16, 20 mm.
 - Available in a lateral load resisting type.
 - Long service life of 10,000 km for 100 million full cycles.