CVQM
SMC series CVQ offers a compact cylinder and valve integrated for compactness. This series offers space, energy, and labor savings. Reducing the piping between the cylinder and valve offers approximately 50% reduction in air consumption. Choose from side and axial piping. The CVQ series is designed so that the D-M9* series auto switch can be mounted flush with the cylinder profile.
               CVQM, Vérin compact avec électrodistributeur, modèle à guidage integré
SMC series CVQ offers a compact cylinder and valve integrated for compactness. This series offers space, energy, and labor savings. Reducing the piping between the cylinder and valve offers approximately 50% reduction in air consumption. Choose from side and axial piping. The CVQ series is designed so that the D-M9* series auto switch can be mounted flush with the cylinder profile.- Configuration de la tige de guidage avec une résistance à la charge latérale améliorée LI>
 - Précision non rotative de la plaque ± 0.1° LI>
 - Taille d'alésage: 32, 40, 50, 63mm LI>
 - Plage de course standard: 5 à 100mm en fonction de la taille de l'alésage LI>
 - Le pas de montage est interchangeable avec la série CQ2 LI> UL>