- SMC Home
- Modèles de produits et CAO
- Processus Matériel de gaz
- Vannes à membrane
- MANUELS
- Model 3600 Manual Operated Valves
- AK3600 Diaphragm Valves for General Applications Manually Operated Type
AK3600 Diaphragm Valves for General Applications, Manually Operated Type
The Series AK3600 Manually Operated Diaphram Valves are designed for use in a wide variety of applications, from semiconductor to general. Multiple port available in various configurations: compression, Rc, R, NPT.
- Body material: 316SS
- Max operating pressure psig (MPa): 4500 (31 MPa)
- Connections: compression, Rc, R, NPT
- Knob, indication window
- LOTO standard with with AK3657/3659, optional AK3625
- Indicator switch available as an option (AK3650)