- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Régulateurs de pression
- Régulateurs d'air
- AP20-D
- AP20-D Modular Type Relief Valve
AP20-D, Modular Type Relief Valve
The AP20-D modular relief valve is used to maintain constant pressure in a line by releasing excess pressure to atmosphere. While similar to the relief function in a standard regulator, the AP20-D is capable of relieving pressure spikes more quickly.
- Compatible with AC20-D assemblies
- Uses AR20-D accessories: mounting bracket, set nut, gauges
- Optional built in silencer