- SMC Home
- Modèles de produits et CAO
- Processus Matériel de gaz
- Vannes à membrane
- MANUELS
- Model 3600 Manual Operated Valves
- AP3600 Diaphragm Valve Manually Operated
AP3600, Diaphragm Valve, Manually Operated
Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.
- Suitable for UHP gas supply line
- Body material: 316L SS secondary remelt
- LOTO standard with AP3657, optional AP3625
- Optional indicator switch for model AP3650