- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Épingle
- CJP
- CJP-Z, Pin Cylinder, Single Acting, Spring Return
CJP-Z, Pin Cylinder, Single Acting, Spring Return
SMC's CJP-Z series is a single acting, short-stroke miniature pin cylinder with a shorter overall length. The CJP-Z can be recessed directly into a machine or installed on a panel, making the machine more compact. Rod end cap can now be ordered with the cylinder.
- Single acting, spring return, pin cylinder
- Cylinder with rod end cap can now be ordered as standard
- 4 bore sizes available
- Stroke from 5mm to 15mm
- Panel or embedded mounting types