PEAPP
SMC's PEAPP series of polyethylene tubing is manufactured from linear low density resin for excellent environmental stress crack resistance. This economical, lightweight material has excellent chemical resistance. It is available in six primary colors and lengths of 100, 250, 500 and 1,000 ft. depending on size.
PEAPP, à basse densité linéaire tuyaux en polyéthylène
SMC's PEAPP series of polyethylene tubing is manufactured from linear low density resin for excellent environmental stress crack resistance. This economical, lightweight material has excellent chemical resistance. It is available in six primary colors and lengths of 100, 250, 500 and 1,000 ft. depending on size.
- Disponible en quatre tailles de pouce (1/4 "~ 5/8") et cinq dimensions métriques (4 ~ 12mm) li>
- résistant à la lumière du soleil et d'autres rayons UV (noir uniquement) < / li>
- FDA type 1, classe A, Catégorie 4 résine de polyéthylène (conforme à FDA21 CFR 177.1520 pour les polymères d'oléfines (par (C) 3.2a)), Non NSF certifié span> li> ul>