- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Tubes
- Tubes en polyéthylène
Tubes en polyéthylène
SMC's PEAPP series of polyethylene tubing is manufactured from linear low density resin for excellent environmental stress crack resistance. This economical, lightweight material has excellent chemical resistance. It is available in six primary colors and lengths of 100, 250, 500 and 1,000 ft. depending on size.
PEAPP
SMC's PEAPP series of polyethylene tubing is manufactured from linear low density resin for excellent environmental stress crack resistance. This economical, lightweight material has excellent chemical resistance. It is available in six primary colors and lengths of 100, 250, 500 and 1,000 ft. depending on size.