TRS
Flame resistant TRS soft nylon tubing (Equivalent to UL-94 Standard V-0), is available in 20 and 100 meter rolls. The TRS series is applicable for general air pressure and water in a spark atmosphere such as spot welding. Available colors include black, white, red, blue and green.
               TRS, Soft Nylon Tubing
Flame resistant TRS soft nylon tubing (Equivalent to UL-94 Standard V-0), is available in 20 and 100 meter rolls. The TRS series is applicable for general air pressure and water in a spark atmosphere such as spot welding. Available colors include black, white, red, blue and green.
- Applicable tubing O.D.: Ø 6 to Ø 12 mm
 - Operating temperature: -20 to 60 °C for air and 0 to 60 °C for water
 - Colours: white, black, red, blue and green.