- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Electrodistributeurs et embases
- VS4
VS4
VS4*10 is a 5 port piloted solenoid valve. Mountable on aluminum manifolds up to 10 stations or subplate. Available with a variety of four electrical entries and five voltages. An optional add on is a speed controller unit built in.

VS4000, Electrodistributeur 5/2, 5/3, commande directe, tiroir inox
VS4*10 is a 5 port piloted solenoid valve. Mountable on aluminum manifolds up to 10 stations or subplate. Available with a variety of four electrical entries and five voltages. An optional add on is a speed controller unit built in.
- 5 port solenoid valve
- Can be used with a pressure of 0 MPa or more
- Metal seal main valve construction
- Manifold type: VVS410, VVS411