- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX250 - Input Output
- EX250 SI Unit Integrated Type for Input-Output
EX250, SI Unit, Integrated Type for Input/Output
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
- IP67 enclosure (IP40 for SI unit compatible with ControlNet)
- Maximum 32 inputs/32 outputs
- Connection of sensor with M8/M12 connectors possible
- Available communication protocols include: DeviceNet, PROFIBUS DP, CC-Link, AS-i, CANopen and EtherNet/IP
- Applicable to valves: VQC1000/2000/4000, S0700 and SV1000/2000/3000