- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX250 - Input Output
EX250 - Input & Output
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
EX250, SI Unit, Integrated Type for Input/Output
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
- IP67 enclosure (IP40 for SI unit compatible with ControlNet)
- Maximum 32 inputs/32 outputs
- Connection of sensor with M8/M12 connectors possible
- Available communication protocols include: DeviceNet, PROFIBUS DP, CC-Link, AS-i, CANopen and EtherNet/IP
- Applicable to valves: VQC1000/2000/4000, S0700 and SV1000/2000/3000
EX9-OE, Output Block
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
- The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
- Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
- Individual NPN output (for CC-Link) or PNP output (the rest) types are available depending on the protocol of the SI unit.
- Two types of power supplies for the output block depending on the wattage load.
- Applicable valve manifolds: VQC, SV.
EX9-PE1, Power Block
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
- The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
- Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
- Applicable valve manifolds: VQC, SV.
EX250 Accessories
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.