EX600, CIP Safety

EX600 CIP Safety units with up to 128 outputs and 16 safety inputs. It works on a variety of manifolds including SY, JSY, VQC, and IITV23. The protocol utilized is CIP Safety (Ethernet/IP) which works with IEC61508/62061 and ISO 13849-1.

  • Protocols: CIP Safety
  • Output method: PNP
  • Enclosure: IP67(manifold assembly)
  • 16 safety inputs
  • Up to 128 safety outputs
  • Short-circuit protection
  • Weight: 540g or less
EX600, CIP Safety
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Protocol Configuration Status
Outputs Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate