- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes vapeur / eau chauffée
- JSX 2-Port Pilot Operated Valve for Steam and Heated Water
JSX 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP series is a 2-port pilot operated solenoid valve for steam and heated water. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXP series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP series is a 2-port pilot operated solenoid valve for steam and heated water. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXP series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Stainless-steel coil cover, IP67 protection rating
- 3/8" to 2" NPT, G, and Rc port
- PTFR and EPDM seal material
- 360-degree coil rotation
- UL and CE
JSXS, 2 Port, Direct Operated, Solenoid Valve, 1/8" to 3/8"
JSXS series is a 2-port direct operated solenoid valve for steam. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSXS series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- FKM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant
JSXR, Slow Closing, Pilot Operated, Solenoid Valve, 1/2"-2"
JSXR series is a 2-port direct operated solenoid slow closing valve for water. It has q bronze enclosure to have superior resistance to water. JSXR series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Bronze body
- 1/2" to 2" NPT, G, and Rc port
- NBR and FKM seal material
- Available with M12