- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes vapeur / eau chauffée
- JSX 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP series is a 2-port pilot operated solenoid valve for steam and heated water. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXP series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Stainless-steel coil cover, IP67 protection rating
- 3/8" to 2" NPT, G, and Rc port
- PTFR and EPDM seal material
- 360-degree coil rotation
- UL and CE