- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- Acier inoxydable
- CG5-S
- HF2A-CG5 Stainless Steel Cylinder Non-Adjustable Air Cushion For Food Manufacturing and Process Application
HF2A-CG5, Stainless Steel Cylinder, Non-Adjustable Air Cushion, For Food Manufacturing and Process Application
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
- Double Acting, Single Rod All Stainless Steel Cylinder
- Bore Size: 20, 25, 32, 40
- Mounting interchangeable with CG5-S series
- 4x better durability in environments with water droplet exposure
- Non-Adjustable Air Cushion for consistent end-of-stroke operation