- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-A
- Accessoires / Accessoires
- IS10E-A Pressostat avec adaptateur de tuyauterie
IS10E-A Pressostat avec adaptateur de tuyauterie
SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
The IS10E-A series will end production in March 2025. -- Please select the IS10E-D series for new applications
- Le pressostat facilite la détection de pression de la ligne, combiné avec un adaptateur de tuyauterie pour permettre l'installation / enlèvement sans enlever la tuyauterie
- Disponible avec les threads Rc, NPT ou G
- Réglez la plage de pression: 0,1 à 0,4MPa standard; 0.1 à 0.6MPa option
- Échelle double MPa / psi optionnelle disponible pour les types de filetage NPT LI> UL>