- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Raccords
- Raccords spéciaux
- KFG2
- KFG2V-F Raccords d'insertion en acier inoxydable 316 (conformes à la FDA), métriques (filetage G)
KFG2V-F Raccords d'insertion en acier inoxydable 316 (conformes à la FDA), métriques (filetage G)
KFG2-F series are special fittings intended for the food industry application. With their stainless steel 316 construction and gasket seal made of special FDA-compliant FKM rubber material, these fittings offer high anti corrosion performance, and can be used with numerous piping materials including FEP and Modified PTFE. Available in various body type variations, the KFG2-F fittings can accommodate tube sizes from 4mm to 16mm and ø1/8" to ø1/2".
- For food industry
- Stainless steel 316 metric size insert fittings
- FDA compliant
- Applicable tubing: FEP, PFA, Modified PTFE, 2 layer soft fluoropolymer, Nylon, Soft nylon, Polyurethane, Soft polyurethane, Polyolefin, Soft polyolefin, Antistatic soft nylon, Antistatic polyurethane, Hard polyurethane
- Fluid temperature: -5 to 150°C
- NSF H1-compliant paraffin grease