- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- Electric Actuator Teaching Pendant
- LEC-T1 Teaching Pendant with Buttons
LEC-T1 Teaching Pendant with Buttons
The LEC-T1 is a handheld device for configuring settings of both JXC series single-axis controllers and LEC legacy 24VDC controllers for LE e-actuators. The pendant can be used in place of a bulkier laptop with software. The device includes a membrane button array and monochrome LCD screen for accessing all operations. Step data can be set, movements can be tested, alarms and warnings can be confirmed, and actuator status can be observed. Power is supplied from the controller once connected via the attached communication cable. A stop switch is built in to the device body. An enable switch is optional for preventing unintentional jog test function.
- Optional English or Japanese languages
- IP64 ingress rating