- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability MGP Series
- MGPM-XC4*, Dust Resistant Guided Cylinder, Slide Bearing
MGPM-XC4*, Dust Resistant Guided Cylinder, Slide Bearing
The MGPM is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications. The MGP-XC4A/B/C offers superior durability and environmental resistance compared to standard products. This cylinder can be selected according to application. The rod cover assembly can be replaced according to the operating conditions.
- High Durability Series
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Up to 6 times more durable in dusty environments
- Applicable Powder particle size: 20 to 100 microns
- Auto Switch capable