- SMC Home
- Modèles de produits et CAO
- Capteurs et commutateurs
- Capteurs Débit d'air
- Affichage intégré
- PF3A7*H, PF3A8*H Modular Digital Flow Switch
- PF3A8H Modular Digital Flow Switch
PF3A8*H, Modular Digital Flow Switch
PF3A8*H digital flow sensors with modular connection provides simple integration with SMC's AC20, AC30, AC40 and AC50/60 series air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. In addition to flow data, the PF3A8*H models incorporate pressure and temperature sensing. These models include IO-Link and digital outputs with optional analog outputs.
- Rated flow ranges: PF3A8R5H: 5 to 500 L/min; PF3A801H: 10 to 1000 L/min; PF3A802H: 20 to 2000 L/min; PF3A804H: 40 to 4000 L/min; PF3A808H: 80 to 8000 L/min
- Large 4 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time as well as pressure and temperature
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/- 3.0% F.S. flow/pressure, +/- 2.5°C temperature