Alaska
La vanne à diaphramme série AK est conçue pour être utilisée dans une grande variété d'applications, des semi-conducteurs aux généralistes. Plusieurs ports disponibles dans différentes configurations: compression, Rc, R, NPT.
AK3652 / AK4652 Vannes à membrane pour les applications générales, type à commande manuelle
- Matériau du corps: 316SS
- Pression maximale de fonctionnement (MPa): 250 (1,7)
- Connexions: compression, Rc, R, NPT
- Bouton, fenêtre d'indication LI> UL>
AK4600 Diaphragm Valves for General Applications, Manually Operated Type
The Series AK4600 Manually Operated Diaphram Valves are designed for use in a wide variety of applications, from semiconductor to general. Multiple port available in various configurations: compression, Rc, R, NPT.
- Body material: 316SS
- Max operating pressure psig (MPa): 300 (2.1)
- Connections: compression, Rc, R, NPT
- Knob, indication window
- LOTO standard with with AK4657/3659, optional AK4625
- Indicator switch available as an option (AK4650)
AK3672/3675/4675, Flow Metering Valve, Manually Operated
Series AK3672/AK3675/AK4675 is a general use diaphragm valve for gas delivery in semiconductor and other clean industries. This series is 1/4 inch metering valve.
- Body material: 316L SS
- Fine adjustment control 12 to 15 turns of the knob to wide open
- Flow rates: AK3672: 10 slpm, AK3675: 40 clpm, AK4675: 70 slpm