- SMC Home
- Modèles de produits et CAO
- Capteurs et commutateurs
- Capteurs de pression positive
- Air Liquide / Capteurs
- Éloigné
- PSE-ST Sensor Set-up Tool for IO-Link Enabled PSE Pressure Sensors
PSE-ST Sensor Set-up Tool for IO-Link Enabled PSE Pressure Sensors
PSE-ST is a sensor set up tool to access and write the parameters for IO-Link enabled PSE540 and PSE570 remote pressure sensors. The user interface includes three buttons and a 3-color, 3-screen display similar to the ISE20 sensors. 5V power is supplied by the user's mobile battery through a USB-C port. Cable options include an M12 connector or a flying leads connector on the sensor side, and a push-in connector on the set-up device side. Cables are also sold separately.
- Low differential pressure sensor
- Can be used with PSE541-L, PSE543-L, PSE573-L2, PSE574-L2, PSE540-L, PSE570-L2, PSE575-L2, PSE576-L2, PSE577-L2
- Current consumption 2A or less
- Supply connector USB Type-C