- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 3 Port
- Vice-président
Vice-président
SMC's VP300/500/700 series solenoid valve offers high flow capacity and reduced pwer consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to -101.2kPa.
The 25A-VP series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-VP342/542/742, électrovanne 3 voies, corps orifice
SMC's VP300/500/700 series solenoid valve offers high flow capacity and reduced pwer consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve or a divider valve. It is vacuum applicable up to -101.2kPa. The series is available in normally closed or normally open styles.
- 3 port, pilot poppet type valve
- Available with power saving circuit to reduce power consumption
- Port sizes from 1/8 to 1/2, depending on series
- Thread types: Rc, G, NPT, NPTF
- Series 25A-VP342, 542, 742 is compatible with secondary battery applications

25A-VP344/544/744, électrovanne 3 voies, montée sur embase
SMC's VP300/500/700 series solenoid valve offers high flow capacity and recuced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve or a divider valve. It is vacuum applicable up to -101.2kPa. The series is available in normally closed or normally open styles.
- Low wattage specification
- Power consumption: 0.34W w/o light; 0.4W w/light
- Available threads: Rc, G, NPT, NPTF
- Actuation: N.C. or N.O.
- Series 25A-VP344, 544, 744 is compatible with secondary battery applications

25A-VP*44-X555, Safety Valve ISO13849-1
Capacité de débit élevée: Cv1.0 (VP300), Cv2.3 (VP500), Cv4.0 (VP700). Consommation faible: 1.8W(CC). Utilisation possible en tant que sélecteur de circuit ou valve de séparation. Commutation de la fonction normalement fermé à normalement ouvert. Utilisation au vide: Jusqu’à –101.2kPa.- Safety Standards ISO13849-1 for Category 3 and 4
- With soft start-up function
- Valve position energised/de-energised can be detected
- Redundancy
- Modular connection to FRL unit
- Series 25A-VP is compatible with secondary battery applications