- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 3 Port
Solenoid Valves - 3 Port
Solenoid valves, 3 port are an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, these small profile valves increase design flexibility and minimizes space requirements. Low power pilot solenoid design, which dramatically reduces thermal heat generation. These valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.
Vice-président
SMC's VP300/500/700 series solenoid valve offers high flow capacity and reduced pwer consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to -101.2kPa.
The 25A-VP series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VG
Series VG342 is a 3 port pilot poppet solenoid valve that can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VG342 is possible to use in vacuum or under low pressures. No lubrication is required.
The 25A-VG series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.