- SMC Home
- Modèles de produits et CAO
- Produits haute pureté
- Tubes
- TL
- TL, Taille métrique Fluororésine tubes
TL, Taille métrique Fluororésine tubes
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water.
*** We are currently experiencing long lead times for some TL and TIL (material: Super PFA) tube. We recommend using TLM/TILM (material: PFA) and TH/TIH (material: FEP) series. Please contact your SMC representative for more information ***
- OD de tube applicable: & Oslash; 4 à & Oslash; 19 mm
- Largeur max. température de fonctionnement: 260 & deg; C
- Couleur: translucide.