- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Produits de haute vide
- Angle et Vannes en ligne
- XL
- XLG Aluminum High Vacuum Angle Valve Double Acting O-ring Seal
XLG, Aluminum High Vacuum Angle Valve, Double Acting, O-ring Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Air pressure applied to pilot port shifts piston-coupled valve
- Numerous maintenance parts available to extend useful life of valve
- Standard FKM seals, plus 8 additional seal compound options
- Auto switches mountable from 4 directions
- Optional 100°C and 150°C heaters (UL compliant lead wire)