- SMC Home
 - Modèles de produits et CAO
 - Produits à vide
 - Ventouses d'aspiration
 - Ventouses d'aspiration uniq.
 - ZP3C
 - ZP3C, Pad Unit for Corrugated Cardboard
 
ZP3C, Pad Unit for Corrugated Cardboard
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad diameter: 20, 25, 32, 40, 50
 - Material: FS61 (Fluoro-based rubber)
 - Configurable with a male or female threaded adapter