- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Ventouses d'aspiration uniq.
- ZP3C
ZP3C
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
ZP3C, Pad Unit for Corrugated Cardboard
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber)
- Configurable with a male or female threaded adapter