ZP3C, with Adapter for Corrugated Cardboard, with Buffer

The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance.  The ZP3C is suitable for the adsorption transfer of corrugated cardboard.  The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.

  • Pad Diameter: 20, 25, 32, 40, 50
  • Material: FS61 (Fluoro-based rubber)
  • Configurable with a male or female threaded adapter
ZP3C, with Adapter for Corrugated Cardboard, with Buffer
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Vacuum Inlet Direction Configuration Status
Pad Diameter Configuration Status
Pad Form Configuration Status
Pad Material Configuration Status
Buffer Specification Configuration Status
Buffer Stroke Configuration Status
Mesh Filter Configuration Status