- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Adaptateur et Coupe verticale Entrée
- ZP3C
ZP3C
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.

ZP3C, with Adapter for Corrugated Cardboard
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber)
- Configurable with a male or female threaded adapter

ZP3C, with Adapter for Corrugated Cardboard, with Buffer
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad Diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber)
- Configurable with a male or female threaded adapter

ZP3C2 Suction Cup for Corrugated Cardboard, 2.5-Stage Bellow
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. ZP3C2 is the 2.5-stage bellows type suitable for workpieces that have difference in height, inclined surfaces or soft workpieces that requires cushioning.
- 2.5-Stage Bellows Type
- Pad Diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber, Shore Rating: 65)
- Configurable with inner ring to improve removal force and adsorption performance