- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Adaptateur et Coupe verticale Entrée
- ZP3C
- ZP3C, with Adapter for Corrugated Cardboard
ZP3C, with Adapter for Corrugated Cardboard
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber)
- Configurable with a male or female threaded adapter