- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Adaptateur et Coupe verticale Entrée
- ZP3M
- ZP3M, Bowl Shape Vacuum Cup, w/Buffer
ZP3M, Bowl Shape Vacuum Cup, w/Buffer
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.
- With non-slip feature
- Pad diameter: 32, 40, 50, 63, 80, 100
- Material: FS61 (Fluoro-based rubber)
- Available with mesh filter
- Configurable with a male, female threaded, or square adapter