- SMC Home
- Modèles de produits et CAO
- Produits à vide
- Ventouses d'aspiration
- Adaptateur et Coupe verticale Entrée
- ZP3M
ZP3M
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.

ZP3M, Bowl Shape Vacuum Cup, Vertical Entry
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.
- With non-slip feature
- Pad diameter: 32, 40, 50, 63, 80, 100
- Material: FS61 (Fluoro-based rubber)
- Available with mesh filter
- Configurable with a male, female threaded, or square adapter

ZP3M, Bowl Shape Vacuum Cup, w/Buffer
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.
- With non-slip feature
- Pad diameter: 32, 40, 50, 63, 80, 100
- Material: FS61 (Fluoro-based rubber)
- Available with mesh filter
- Configurable with a male, female threaded, or square adapter

ZP3M, Oval Shape Suction Cup for Oily Metal Sheet
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.
- With non-slip feature
- Cup size: 16x50, 30x90, 40x80, 50x100
- Material: FS61 (Fluoro-based rubber)
- Available with mesh filter
- Configurable with a male, female threaded, or square adapter