10/11-REC, Sine Cylindre, Salle blanche

The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder.

  • Salle blanche
  • Tailles d'alésage: 20, 25, 32, 40
  • Course: 150 à 1000mm
10/11-REC, Sine Cylindre, Salle blanche
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Série salle blanche Configuration Status
Montage Configuration Status
Alésage Configuration Status
Orifice Configuration Status
Course Configuration Status
Détecteur Configuration Status
Câble Configuration Status
Nombre Configuration Status