- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 4 & 5 Port
- 25A-JSY
- JSY Plug-in
- 25A-JSY Manifold, EX260 Kit
25A-JSY Manifold, EX260 Kit
Plug-in JSY manifold with EX260 Communication Module Kit. Up to 16 solenoids can be connected per manifold. EX260 series is a compact and cost-effective interface to connect valve manifolds to ethernet and fieldbus network.
- Available protocol: EtherNet/IP™, Profinet, EtherCAT, CC-Link, Profibus DP, DeviceNet™
- Protection rating: IP67 (JSY1000: IP40)