- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs guidées
- Tables de diapositives
- Largeur étroite de précision Glisser Tableau - MXH
Largeur étroite de précision Glisser Tableau - MXH
The MXH Series narrow width precision slide table incorporates recirculating bearings to its new linear guide system to increase rigidity by expanding the width where the load bearings come in contact with the linear guide. The new linear guide system also increases allowable pitch moment by 170%, yaw moment by 210% and roll moment by 240% as well as reduces its weight by as much as 19% from the previous model. Its narrow width footprint allows for multiple units to be mounted adjacently for applications with tight space constraints.
MXH-Z, Table linéaire pneumatique compacte, à guide linéaire
The MXH2 compact slide table cylinder offers improved linear guide rigidity that reduces the amount of table displacement by 48%. With extended guide length of the linear guide, the MXH2 series offers increased rigidity. Compared to the existing series, the new linear guide system also offers reduced displacement due to a force acting in the pitch direction by 48%, displacement due to a force acting in the yaw direction by 63% and displacement due to a force acting in the roll direction by 90% as well as reduces its weight by as much as 6%.
- Tailles d'alésage: 6, 10, 16, 20 mm
- Option de portage spécial (non standard)
- Pare-chocs en caoutchouc
- Conforme RoHS
- Fonction de commutation automatique LI> UL>