- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs guidées
- Tables de diapositives
- Largeur étroite de précision Glisser Tableau - MXH
- MXH-Z, Table linéaire pneumatique compacte, à guide linéaire
MXH-Z, Table linéaire pneumatique compacte, à guide linéaire
The MXH2 compact slide table cylinder offers improved linear guide rigidity that reduces the amount of table displacement by 48%. With extended guide length of the linear guide, the MXH2 series offers increased rigidity. Compared to the existing series, the new linear guide system also offers reduced displacement due to a force acting in the pitch direction by 48%, displacement due to a force acting in the yaw direction by 63% and displacement due to a force acting in the roll direction by 90% as well as reduces its weight by as much as 6%.
- Tailles d'alésage: 6, 10, 16, 20 mm
- Option de portage spécial (non standard)
- Pare-chocs en caoutchouc
- Conforme RoHS
- Fonction de commutation automatique LI> UL>