- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Corps en acier inoxydable
- CM5 Stainless Steel Cylinder Double Acting Single Rod
CM5, Stainless Steel Cylinder, Double Acting, Single Rod
CM5 Series is a compact stainless-steel cylinder that utilize food grade NSF-H1 grease (for the improved water resistant type). All external parts are used for cylinder body, mounting bracket, mounting bolt and accessories, ensuring superior corrosion resistance.
CM5, Stainless Steel Cylinder, Double Acting, Single Rod
CM5 Series is a compact stainless-steel cylinder that utilize food grade NSF-H1 grease (for the improved water resistant type). All external parts are used for cylinder body, mounting bracket, mounting bolt and accessories, ensuring superior corrosion resistance.
- Available with scraper for superior water resistance
- Bore size (mm): 20, 25, 32, 40
- Option for laser-printed product label
- Double Acting, Single Rod