- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Corps en acier inoxydable
- CM5 Stainless Steel Cylinder Double Acting Single Rod
- CM5 Stainless Steel Cylinder Double Acting Single Rod
CM5, Stainless Steel Cylinder, Double Acting, Single Rod
CM5 Series is a compact stainless-steel cylinder that utilize food grade NSF-H1 grease (for the improved water resistant type). All external parts are used for cylinder body, mounting bracket, mounting bolt and accessories, ensuring superior corrosion resistance.
- Available with scraper for superior water resistance
- Bore size (mm): 20, 25, 32, 40
- Option for laser-printed product label
- Double Acting, Single Rod