- SMC Home
- Modèles de produits et CAO
- Sécheurs d'air & Main Line Filtres
- Séchoirs à air
- Séchoirs Air membrane
- IDG
IDG
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
IDG, Série de sécheurs d'air à membrane
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
- Série de sécheurs d'air à membrane
- Unité individuelle
- 10 tailles disponibles
- Orifices : 1/8" à 1/2"
IDG-D, Membrane Air Dryer, Modular Connection
The IDG-D series is a single unit membrane dryer that matches the design of the AC-D series air preparation units. Available in three sizes, the IDG-D provides refrigerated dryer levels of moisture removal in a package requiring no electrical power. An updated membrane bundle reduces the pressure drop and purge air flow compared to existing models while improving the outlet flow rate.
- Compatible with various ISO moisture quality classes
- Modular connection with AC-D profile, sizes 20, 30, and 40
- Reduced pressure drop and purge compared to existing models with improved flow
- Non-fluorocarbon membrane bundle
IDG*M, Sécheur d'air à membrane, filtre micronique, filtre submicronique
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
- Série de sécheurs d'air à membrane
- Filtre micronique ou filtre submicronique combiné avec une unité individuelle
- Compatible avec une grande plage de débit
- Compact, léger, réduit l'encombrement
IDG*V, Sécheur d'air à membrane, filtre micronique, filtre submicronique, régulateur
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
- Série de sécheurs d'air à membrane
- Régulateur combiné avec le sécheur de type M
- Nombreuses tailles disponibles
- Orifices : 1/8" à 1/2"
IDG, Accessoires, Fixation
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
- Fixation.
- 10 tailles disponibles.
IDG, remplacement de rosée Indicateur point
indicateur du point de rosée de remplacement permet la confirmation visuelle que l'air est le séchage. Pour une utilisation avec la série IDG membrane sécheurs d'air. Comprend le joint torique. P>
- À utiliser avec les sécheurs d'air à membrane série IDG
- Confirme visuellement que l'air est en train de sécher
- comprend un joint torique li> ul>