- SMC Home
- Modèles de produits et CAO
- Sécheurs d'air & Main Line Filtres
- Séchoirs à air
- Séchoirs Air membrane
- IDG
- IDG-D, Membrane Air Dryer, Modular Connection
IDG-D, Membrane Air Dryer, Modular Connection
The IDG-D series is a single unit membrane dryer that matches the design of the AC-D series air preparation units. Available in three sizes, the IDG-D provides refrigerated dryer levels of moisture removal in a package requiring no electrical power. An updated membrane bundle reduces the pressure drop and purge air flow compared to existing models while improving the outlet flow rate.
- Compatible with various ISO moisture quality classes
- Modular connection with AC-D profile, sizes 20, 30, and 40
- Reduced pressure drop and purge compared to existing models with improved flow
- Non-fluorocarbon membrane bundle