- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Contrôleurs de vitesse
- AS (acier inox)
- AS-FS(G)A, Speed Controller w/Compact Indicator, Elbow/Universal Type, Stainless Steel
AS-FS(G)A, Speed Controller w/Compact Indicator, Elbow/Universal Type, Stainless Steel
The AS-FS(G)A elbow/universal type speed controller variants with indicator window allow for numerical verification of flow rate setting. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Applicable for tube connections up to 16mm or 1/2"
- Push-lock adjustment with numerical indicator
- Needle guide available with Brass or Stainless Steel