- SMC Home
 - Modèles de produits et CAO
 - Actionneurs
 - Pinces
 - CKZ5N
 - CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder
 
CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder
CKZ5N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 27% with aluminum body. Bottom unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135°and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes.
- Compiles with NAAMS standard (CKZ5N)
 - 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
 - Easier mechanism unlocking
 - Space-saving and lightwieght
 - High clamping force