- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Pinces
- CKZ5T
- CKZ5T, Power Clamp Cylinder
CKZ5T, Power Clamp Cylinder
CKZ5T series is a power clamp cylinder with improved design reduced weight by up to 27% with aluminum body. Bottom unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135° and can be easily changed by replacing the stopper body. Available in 50 and 63 sizes.
- High clamping force
- 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
- Easier mechanism unlocking
- Space-saving and lightweight