CM2-XB24, Longer Life Cylinder, Double Acting Single Rod

The CM2-XB24 double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance and at least 4 times superior durability and environmental resistance.  The CM2-XB24 allows for extended maintenance intervals and employs the same specifications and dimensions as the existing CM2 air cylinder models.

  • Longer life cylinder
  • Double acting, single rod
  • Female rod end available as standard
  • Bore sizes: 20, 25, 32, 40
  • Easy fine adjustment of auto switch position
CM2-XB24, Longer Life Cylinder, Double Acting Single Rod
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Aimant Configuration Status
Montage Configuration Status
Alésage Configuration Status
Taraudage Configuration Status
Course Configuration Status
Taraudage de tige Configuration Status
Chape d'équerre Configuration Status
Fixation de tige Configuration Status
Détecteur Configuration Status
Câble Configuration Status
Nombre Configuration Status